Publish your products
EL - Electrode Steam Humidifier

EL - Electrode Steam Humidifier

Tried, true, and trusted for over 40 years!

Condair EL Series electrode steam humidifiers offer complete application flexibility to systems engineers, contractors and customers needing a commercial / industrial humidifier. They can be integrated into central Heating/Ventilating/Air Conditioning (HVAC) systems or placed in specified locations for individual room control. Models are available to serve small or large areas with outputs of 5 - 200 lbs/hr.

Benefits of Electrode Steam Technology

Electrode steam humidifiers are economic and a simple and reliable humidification system for in-duct or direct room humidification. The EL has an economic capital cost yet is an extremely dependable solution for hygienic steam humidification.

Easy To Service

The Condair EL humidifier senses when the cylinder is full of scale and advises the user that it requires replacing. This is a simple and quick process of draining the unit, removing the old cylinder and replacing it with a new one. This straight forward maintenance keeps downtime to a minimum and maintains humidity control.

How It Works

The electrode heating system ensures reliable steam production from ordinary drinking water without additional water treatment. The proven heating principle of Condair EL Series steam humidifiers automatically adapts to the quality of the available water with optimization of the unit’s water consumption in a perfect way manner. The special grid structure of the electrodes provides the largest possible surface area. The composition used for the electrodes ensures maximum power transmission to the humidifying water. This ensures reliable operation, effective steam production and long operating periods.

Precise Control

All EL Series Humidifiers have an advanced touch screen controller for precise and efficient relative humidity control. The humidifier can be controlled by a humidistat, a relative humidity sensor or be connected to a central Building Management System (BMS) for maximum control flexibility.

Comfortable Remote Control

The EL Series steam humidifier includes an interface for connection to common BMS systems allowing for remote monitoring and control of your humidifier. This is a standard feature with all EL units. For several humidifiers as part of a more complex installation, the networking system provides a detailed overview of the system with rapid and early response in operation

Technical specification
  • Unique ref.condair-usa-ca-el
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
Related
  • Material mainPowder coated steel
  • Material secondaryPlastic
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit