Publish your products
ACH 27 Panel
ACH 27 Panel
    ACH

    ACH 27 Panel

    The ACH 27 Panels are made up of a steel outer sheet, rigid foam core polyurethane and inner face with aluminum.

    Specification
    • Clasificado B-s2, d0 según norma EN-14509 

    Technical specification
    • Unique ref.ACH27
    • Product familySandwich panel
    • Product groupWall
    • TypeObject (single object)
    • Date of publishing2020-04-16
    • Edition number1
    • Height (mm)10
    • Width (mm)1035
    Related
    • Material mainPolyurethane
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodePr_20_93_85_84
    • Uniclass 2015 DescriptionStructural insulated wall panels
    • CSI MasterFormat 2014 Code06 12 00
    • CSI MasterFormat 2014 TitleStructural Panels
    • OmniClass Number23-13 35 21 19 15
    • OmniClass TitleStructural Insulated Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Africa South America North America Europe Asia
    Algeria
    Argentina
    Canada
    France
    Japan
    Angola
    Brazil
    Costa Rica
    Germany
    Qatar
    Morocco
    Chile
    Cuba
    Italy
    Saudi Arabia
    Nigeria
    Colombia
    Dominican Republic
    Netherlands
    Peru
    Mexico
    Portugal
    Uruguay
    United States
    Spain
    Venezuela
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit