Publish your products
SinoCore® 1PC Moldings Wall Panel
SinoCore® 1PC Moldings Wall Panel
SinoCore® 1PC Moldings Wall Panel

    SinoCore® 1PC Moldings Wall Panel

    Impact Resistant Exterior Wall

    These budget-friendly systems offer quick lead times, on-site fabrication, as well as a number of different core options to suit your specific application.

    Features & Benefits

      • ‍4mm Polypropylene Panel
      • 7/16″ System Depth
      • Barrier Wall
      • Low-Profile Moldings
      • Progressive Sequence
      • Lightweight
      Specification
      • Code Tested:

        • Panel: ASTM E84 (Flame Spread)

        Panel Composition: 5 -Year Panel Warranty

        • .010″ Textured Aluminum or .024″ Smooth Aluminum Face
        • 4mm Polypropylene
        • .010″ Primed Aluminum Back

        Panel Thickness: 4mm (nominal)

        • A fluted, high density polypropylene core makes this a lightweight cladding option.

            System Depth: 7/16 in.

            • Measured from the face of the substrate to the face of the moldings.

            Panel Weight: 0.58 to 0.77 lb./sq. ft. 

            Standard Sizes:

            • 48″ x 96″ (121.9cm x 243.8cm)
            • 48″ x 120″ (121.9cm x 304.8cm)
            • 48″ x 144″ (121.9cm x 365.8cm)
            • 60″ x 96″ (152.4cm x 243.8cm)
            • 60″ x 120″ (152.4cm x 304.8cm)
            • 60″ x 144″ (152.4cm x 365.8cm)

            Finishes/Finish Warranty:

            • Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
            • Anodized Finish: 20 Years
            • Polyester: 5 Years

            Recycled Content by Weight:

            • Panels With Textured Skins
              • Post-Consumer: 1.0%
              • Post-Industrial: 23.0% to 26.8%
            • Panels With Smooth Skins
              • Post-Consumer: 0.8%
              • Post-Industrial: 33.4% to 36.3%

            Wall Design: Barrier

            • This system is designed to be completely sealed to keep all moisture away from the structure.
            • One-piece, low-profile aluminum moldings capture the panel edge and fit close to the face (Reveal or Batton)
          Technical specification
          • Unique ref.sinocore-1pc-moldings-wall-panel
          • Product familyExterior Wall Panels
          • Product groupMoldings
          • TypeObject (single object)
          • Date of publishing2026-08-31
          • Edition number1
          Related
          • Designed inUnited States
          • Manufactured inUnited States
          Classification
          • BIMobject CategoryWalls - External Walls
          • CSI MasterFormat 2014 Code07 42 13
          • CSI MasterFormat 2014 TitleMetal Wall Panels