Publish your products
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber
Echo Barrier - Exterior Noise Barrier / Absorber

    Echo Barrier - Exterior Noise Barrier / Absorber

    Echo Barrier™ Interior/Exterior Noise Control Panels
    Available from Acoustical Surfaces, Inc.

    High-Performance Noise Control for Construction and Industrial Sites

    Echo Barrier™ is a lightweight, reusable acoustic panel system designed to reduce unwanted noise on temporary worksites. Engineered for both indoor and outdoor use, Echo Barrier installs quickly on standard temporary fencing—helping you minimize complaints, improve jobsite conditions, and protect your reputation.

    Key Features

    • Superior Noise Reduction:
      Reduces sound by 10–20 dB (greater when doubled or tripled)
    • Fast, One-Person Installation:
      Lightweight and easy to hang using hook-and-loop straps—no tools needed
    • Industrial Durability:
      Built tough for repeated use in demanding environments
    • Weatherproof & Water-Resistant:
      Absorbs sound, not moisture—perfect for outdoor use in any season
    • Fire Retardant:
      Meets safety requirements for construction and event applications
    • Compact & Easy to Store:
      Rolls up for convenient storage and transport
    • Custom Branding Available:
      Add your company logo or project signage for a polished, professional appearance

    Applications

    Echo Barrier is ideal for:

    • Construction & Demolition Sites
    • Road & Utility Work Zones
    • Rail Maintenance & Infrastructure Projects
    • Outdoor Events (Concerts, Sports, Festivals)
    • Loading Docks & Industrial Yards
    • Outdoor Shooting Ranges

    Product Specifications

    • Panel Dimensions: 52.56" W × 80.70" H
    • Weight: 13 lbs.
    • Noise Reduction: 10–20 dB (more with layered use)
    • Installation: Quick hook system with elastic ties

    Most construction sites already use fencing—why not make it work for sound control, too?
    Echo Barrier is the first cost-effective, reusable solution for temporary noise reduction. It helps:

    • Reduce community noise complaints
    • Improve worker safety and focus
    • Extend allowable work hours
    • Speed up project timelines
    • Protect your brand and image
    Specification
    • On today’s construction and industrial sites, controlling noise is more than a courtesy—it’s a necessity. Echo Barrier™ provides a proven temporary noise barrier solution that is lightweight, reusable, and engineered for both indoor and outdoor environments. Designed to hang quickly on standard fencing, this system transforms ordinary site boundaries into effective construction site noise control tools, helping reduce complaints, improve worker focus, and protect your brand.

      Built tough for repeated use, Echo Barrier functions as portable acoustic barriers that deliver measurable results. With reductions of 10–20 dB (and even greater when layered), these barriers outperform traditional methods of industrial noise mitigation. Whether deployed as outdoor sound barriers for roadwork, rail maintenance, and utility projects, or as jobsite sound control barriers for demolition zones and loading docks, Echo Barrier adapts to the demands of modern worksites.

      Durability and safety are central to its design. Echo Barrier is a fire‑retardant acoustic barrier that meets construction and event safety standards, while its weatherproof sound barrier construction ensures performance in any season. Unlike conventional materials, it absorbs sound without absorbing moisture, making it a reliable water‑resistant acoustic barrier for long‑term use.

      Flexibility extends beyond construction. Echo Barrier is equally effective as an outdoor event noise control barrier, protecting audiences and communities during concerts, festivals, and sporting events. It also serves as an acoustic fence barrier for shooting ranges or industrial yards, where sound‑absorbing barrier systems are critical to maintaining safe and compliant operations.

      Installation is fast and simple. With hook‑and‑loop straps, one person can deploy Echo Barrier in minutes, creating a quick‑install acoustic barrier that rolls up compactly for storage and transport. Custom branding options allow companies to add logos or signage, turning noise control into a professional presentation.

      Echo Barrier is more than just a product—it is a complete noise reduction barrier solution. From mobile soundproof systems for temporary worksites to reusable acoustic barriers for long‑term industrial projects, it delivers reliable performance, environmental resilience, and community peace of mind.

    Technical specification
    • Unique ref.acoustical-surfaces-echo-barrier
    • Product familyWalls
    • Product groupCeiling and Wall Panels
    • TypeBuilding Materials
    • Date of publishing2013-08-23
    • Edition number1
    • Height (inches)80.7
    • Width (inches)52.56
    • Depth (inches)2
    Related
    • Weight Net (Lbs)16
    Classification
    • BIMobject CategoryConstruction - Site Construction
    • IFC classificationWall
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code10 82 19
    • CSI MasterFormat 2014 TitleExterior Sound Screens
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States