Publish your products
Quiet-Duct Wrap™ - Recycled Cotton Acoustical Duct Wrap

Quiet-Duct Wrap™ - Recycled Cotton Acoustical Duct Wrap

Quiet-Duct Wrap: High-Performance Thermal & Acoustic Insulation

Quiet-Duct Wrap is a versatile, lightweight insulation solution used for superior thermal and acoustic control. Faced with a pure aluminum foil and rated Class A for fire safety, this high-performance blanket-type insulation is ideal for a wide range of commercial and residential ductwork applications.

Crafted from natural cotton fibers (completely free of fiberglass) Quiet-Duct Wrap eliminates the itch and skin irritation commonly associated with traditional insulations. All of the fiber is treated with an EPA-registered anti-microbial agent to deliver robust resistance against mold, mildew, fungi, and pests, while enhancing overall fire protection.

Key Benefits:

  • Exceptional Sound Absorption – Reduces mechanical noise and improves acoustic environments
  • Thermal Efficiency – Minimizes unwanted heat gain or loss
  • Non-Irritating – Safe and comfortable to handle; no fiberglass, no itching
  • Anti-Microbial Protection – Prevents microbial growth for improved air quality
  • Ease of Installation – Flexible, lightweight, and easy to cut or fit in tight spaces
  • Long-Term Durability – Maintains performance in demanding environments

The foil-facing forms an effective vapor barrier, reflecting radiant heat and shielding against air currents and moisture intrusion—ensuring consistent, high-efficiency thermal and acoustic performance over time.

Specification
  • The Quiet‑Duct Wrap: High‑Performance Thermal & Acoustic Insulation is a versatile solution designed to improve both energy efficiency and acoustic comfort in HVAC systems. Lightweight and flexible, this HVAC duct wrap is faced with pure aluminum foil, forming a durable vapor barrier that reflects radiant heat and shields against air currents and moisture intrusion. Rated as a Class A fire‑rated duct wrap, it provides reliable safety compliance for commercial and residential installations.

    Made from natural cotton fibers, Quiet‑Duct Wrap is a fiberglass‑free duct wrap that eliminates the irritation and itching often associated with traditional insulation. As a cotton acoustical duct wrap, it is treated with an EPA‑registered antimicrobial agent, ensuring resistance to mold, mildew, fungi, and pests while supporting healthier indoor air quality. This makes it an eco‑friendly HVAC duct wrap and a formaldehyde‑free duct insulation option for projects prioritizing sustainability and occupant comfort.

    Performance is twofold: as acoustic duct wrap it delivers duct sound insulation and HVAC noise wrap benefits, reducing mechanical noise and improving acoustic environments; as duct thermal insulation wrap it minimizes unwanted heat gain or loss, enhancing system efficiency. The combination of thermal and acoustic duct insulation ensures long‑term durability and consistent performance in demanding environments.

    Quiet‑Duct Wrap is easy to install, cut, and fit into tight spaces, making it practical for mechanical room acoustic insulation, air handler noise attenuation, and commercial HVAC duct insulation. It is equally effective in retrofit projects, serving as retrofit ductwork acoustic treatment and supporting green building HVAC insulation goals with LEED‑compliant duct insulation credentials.

    By combining recycled cotton acoustic wrap, low‑VOC HVAC duct wrap, and energy‑efficient HVAC duct wrap performance, Quiet‑Duct Wrap offers professionals a dependable, sustainable solution for HVAC duct noise control and thermal efficiency—delivering comfort, safety, and reliability across a wide range of applications.

Technical specification
  • Unique ref.acoustical-surfaces-quiet-duct-wrap
  • Product familyBuilding Materials
  • Product groupMechanical Insulation, including Linings
  • TypeBuilding Materials
  • Date of publishing2013-06-18
  • Edition number1
Related
  • Material mainCotton Fibers
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_65_67_78_02
  • Uniclass 2015 DescriptionAcoustic duct linings
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-39 11 11 13
  • OmniClass TitleNoise Barriers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States