Publish your products
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt Steel is an entry-level continuous insulation system that delivers 20–50% more strength than other perforated thermal metal Z-girts while providing code-compliant energy efficiency. Its steel Z-girt sub-framing with thermal brackets integrates with any insulation, and the overlapping design halves installation time. Integrated insulation retention locks eliminate stick pins and thousands of thermal bridges, achieving the highest effective R-value for a steel-based system. GreenGirt Steel’s minimal design and integrated thermal brackets further reduce energy transfer, helping buildings achieve their energy efficiency goals.

    Specification
    • GreenGirt Steelᵀᴹ Configuration Options

      Compatible InsulationMineral wool, spray foam, rigid insulation
      System ComponentsGreenGirt Steel Z-girts with thermal brackets
      Compatible SubstratesCMU, closed framing
      GreenGirt Steel Z-Girt Length8' standard (includes additional 4" for overlap)
      GreenGirt Steel Z-Girt Widths1.5", 2", 2.5", 3", 3.5", 4", 4.5", 5""
      Compatible Insulation Thickness1.5", 2", 2.5", 3", 3.5", 4", 4.5", 5"
      GreenGirt Steel Z-Girt OrientationHorizontal, vertical
      Compatible CladdingAll
      Drainage Plane LocationBehind GreenGirt Steel System

      composite sub-framing

      steel sub-framing

      composite metal hybrid girts

      z girt alternative

      nonmetallic wall attachment

      Clips Bracket Support

      thermally broken wall framing

      thermal break cladding support

      energy efficient sub framing

      passive house sub framing

      green building wall systems

      ASHRAE 90.1 compliant subframing

      NFPA 285 compliant girts

      continuous insulation support

      revit ready framing system

      rainscreen attachment system

      high performance envelope system

      continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

    Technical specification
    • Unique ref.greengirt-steel
    • Product familyContinuous Insulation Systems
    • Product groupWall Systems
    • TypeBuilding Materials
    • Date of publishing2025-04-17
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit