Publish your products
Quilted Curtain Portable Acoustical Enclosures, Barriers & Screens
Quilted Curtain Portable Acoustical Enclosures, Barriers & Screens
Quilted Curtain Portable Acoustical Enclosures, Barriers & Screens
Quilted Curtain Portable Acoustical Enclosures, Barriers & Screens

    Quilted Curtain Portable Acoustical Enclosures, Barriers & Screens

    Quilted Soundproofing Screens –Mobile and Portable Absorptive & Noise Barrier Panels

    For Acoustic Control in Challenging Environments

    Our quilted soundproofing curtain screens combine high-performance sound absorption with effective noise blocking in a flexible, modular design. The panels that are installed onto the metal tube frame use either a 1 lb. or 2 lb. per square foot, dense mass-loaded vinyl core with a durable quilted absorptive facing on either one or both sides, offering both noise reduction and containment in a single solution.  Heavy duty wheel/casters can be bolted to the base of the metal support frame for easy mobility.

    Ideal for industrial, commercial, and even residential applications, these curtains are frequently used to enclose machinery, isolate noisy workspaces, or create movable sound barriers. Designed to perform in demanding environments, they are water and chemical resistant and easy to install, remove, or reconfigure as needed.

    Key Features:

    • Dual-Function Performance – Combines sound absorption and noise blocking in one curtain
    • Custom Configurations – Made to order in 1" or 2" (nominal) thicknesses for tailored acoustic performance
    • Durable & Versatile – Suitable for fixed or mobile installations; resists moisture and chemicals
    • Modular Design – Vertical hook-and-loop edges and top grommets ensure tight seals and seamless panel connections
    • Multiple Mounting Options – Available as panels only or complete systems with roller tracks or structural frames

    Whether you’re designing a mobile acoustic barrier, an enclosure for noisy equipment, or a flexible sound partition, these quilted soundproofing curtains deliver cost-effective, reliable acoustic control in virtually any environment.

    Specification
    • The Quilted Soundproofing Screens – Mobile and Portable Absorptive & Noise Barrier Panels provide a practical solution for managing noise in environments where flexibility and performance are essential. Built around a sturdy metal tube frame, each screen incorporates a dense mass loaded vinyl (MLV) barrier screen core—available in 1 lb. or 2 lb. per square foot—paired with a durable quilted absorptive facing on one or both sides. This dual‑function design delivers both industrial noise control and effective sound absorption, making them reliable combined absorption + noise‑blocking screens for a wide range of applications.

      Mobility is a defining feature. Heavy‑duty casters can be bolted to the base of the frame, transforming the system into a mobile noise barrier or portable acoustic screen that can be repositioned with ease. Whether used as a temporary sound partition, movable sound curtain, or movable sound screen, these panels adapt quickly to changing needs in factories, construction sites, or commercial facilities. Their modular panel screens (connectable sections) design ensures tight seals and seamless connections, allowing multiple units to form larger portable soundproof walls/screens or mobile acoustic enclosures.

      Engineered for durability, the screens resist moisture and chemicals, making them dependable water‑ and chemical‑resistant acoustic screens for demanding industrial settings. They are equally effective as construction sound shields, plant noise shields, or factory floor mobile sound barriers, and can be deployed rapidly as construction site temporary noise shields or rapid deployment temporary noise partitions.

      Performance is consistent across environments. As industrial sound curtain panels and manufacturing noise barriers, they reduce mechanical noise, improve communication, and support safer, more comfortable workspaces. With options for custom thicknesses and configurations, they provide cost‑effective mobile noise reduction while meeting safety standards as Class A fire‑rated portable curtains.

      From in‑plant noise barriers to industrial noise barriers in large facilities, the quilted acoustic barrier screens deliver adaptable, high‑performance acoustic control. Their combination of portability, durability, and acoustic efficiency makes them a smart choice for professionals seeking reliable mobile soundproofing solutions in challenging environments.

    Technical specification
    • Unique ref.nst14680
    • Product familyBuilding Materials
    • Product groupBlanket Sound Isolation Insulation
    • TypeBuilding Materials
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)96
    • Width (inches)48
    Related
    • Material mainVinyl
    • Material secondaryFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationWall
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code01 56 19
    • CSI MasterFormat 2014 TitleTemporary Noise Barriers
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit