Publish your products
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls
ASI Architectural - Linear Wood Ceilings and Walls

    ASI Architectural - Linear Wood Ceilings and Walls

    Linear Ceilings and Walls - Acoustical Wood Ceilings

    ASI Architectural offers three styles of linear wood ceilings in either real wood veneer or solid wood. Standard width modules are 4” or 6”. However, we can provide custom width planks up to 8” wide. Reveal between planks can be ¼”, ½” or ¾”. Recycled cotton acoustic backer is available for projects requiring sound absorption. No special installation tools are required to install. Installation clips for grid simply attach to the suspension grid with finger pressure. If you are direct attaching to framing or furring, we offer a direct attach clip that is fastened with a screw through a hole in the center of the clip. Linear Reveal is available with a felt filler strip, perforated aluminum, or a solid PVC to block the view to the plenum between planks. Perimeter trim options are also available. We have LEED™ Accredited staff available to help you with FSC products.

    Product Features:

    • Available in solid or wood veneer in the species shown below*
    • Linear T&G is available in three edge options: V-Groove, Flat V-Groove, and Butt Joint
    • Linear reveal is available in three reveal width options: 1/4″, 1/2″, 3/4″
    • Perimeter trim up to 6″ available
    • Felt or ABS filler strips to enhance reveals between planks
    • FSC available
    • May contribute to LEED® projects
    • FINISHES: Clear lacquer top coat, Class-A varnish, or stained to match
    • Touch-up finish available for field application

    Common wood species: Walnut, White Oak, Red Oak, Maple, Cherry, Ash, Hickory, Beech, Natural Bamboo, Caramelized Bamboo
    Other wood species available - please call for details

    Specification
    • SECTION 09 54 26

      Linear Wood Ceiling Planks

      PART 1 GENERAL

      1. SECTION INCLUDES
        1. Linear wood veneer, solid wood, and laminate ceiling planks with reveal.
        2. Accessories for ceiling installation.
      2. SUBMITTALS
        1. Product Data: Submit manufacturer’s technical data sheet and installation instructions for each type of ceiling plank required.
        2. Shop Drawings: Submit shop drawings, including details, for all ceilings. Coordinate ceiling layout, installation, and suspension system components with construction elements that penetrate tile ceilings or are supported by them. Show overall layout with dimensions and details for penetrations and intersections with other materials or building components.
        3. Samples: Submit three (3) full size samples of each plank type and veneer type required.
        4. Certificates: Submit manufacturer’s certificate that products meet or exceed specified requirements.
        5. Test Reports: Upon request, submit certified test reports from recognized test laboratories.
      3. MAINTENANCE MATERIAL
      4. Extra Materials:
        1. Deliver no less than two percent (2%) of each type, color and pattern of material.
        2. Extra materials shall be from the same production run as the original materials.
        3. Extra materials shall remain in the manufacturer’s original packaging and given to the building owner upon substantial completion of the work. Store extra materials per instructions as described in storage and handling requirements.

      PART 2 PRODUCTS

      1. MANUFACTURERS
        1. ASI Architectural, 123 Columbia Court N, Chaska, MN 55318.
          Phone: 888-258-4637. Fax: 952-448-2613. Website: www.asiarchitectural.com
      2. DESCRIPTION
        1. Product Description: Linear wood ceiling planks with reveal as manufactured by ASI Architectural.
        2. Product Options: For each item listed below, please select one (1) option from the choices.
          1. Plank Composition: (Wood veneer) / (Solid wood) / (Laminate)
          2. Core: Veneer and Laminate: Interior: (Class A FR Particle Board) / (Class A FR MDF Board) / Exterior: (MR Particle Board)
          3. Edge Banding: Veneer and Laminate: (To match veneer species and finish)
          4. Finish: Veneer Only: (Custom stain to match architect sample with clear lacquer topcoat) / (Clear lacquer topcoat)
            Laminate Only: (Laminate to match architect’s selection)
            Solid Only: (Custom stain to match architect sample with clear Class A topcoat) / (Clear Class A topcoat)
          5. Veneer Species: (Custom to match architect sample) / (Choose from list of standard species on ASI Architectural website)
          6. Plank Width: (3-1/4") / (3-3/4") / (5-1/4") / (Custom)
          7. Reveal Width: (1/4”) / (1/2”) / (3/4”)
          8. Plank Length: All plank composition options: (8’) / (10’)
            Solid wood only: (Random 3’ – 10’)
      3. ACCESSORIES
      4. Attachment hardware for ceiling planks as specified by manufacturer for installation.
      5. Dowels for alignment.
      6. Accessories with Options: Select one (1) option from the choices for each of the following accessories.
        1. (Felt – Interior) / (ABS – Exterior) Filler strip.
        2. Acoustical backer: (1") / (2") x 24" x 48". Black.
        3. Vertical trim: 3/4" x (4") / (6") / (Custom) x (96") / (120"). Vertical trim finish to match finish of ceiling planks.

      PART 3 EXECUTION

      1. EXAMINATION
        1. Verification of Conditions:
          1. Inspect installation area and conditions under which work is to be performed for compliance with all manufacturers’ environmental requirements.
          2. All wet work in the installation area must be complete, cured, and dry prior to installation.
          3. Work above ceilings shall be complete, inspected, and accepted before ceiling work begins.
      2. INSTALLATION
      3. Comply with manufacturer’s instructions and recommendations for installation of ceiling planks and industry standards.
      4. Coordinate the exact size, location, and sequencing of penetrations of ceiling planks by all building components.
      5. Lay out ceiling pattern per approved shop drawings if required. Where not otherwise indicated, lay out planks so margins on opposite sides of rooms are equal or greater than half (1/2) the plank width.
      6. Where ceilings of different heights abut, install acoustical material matching ceiling at vertical surface of ceiling break to match ceiling.
      7. ADJUSTING
      8. Adjust planks after installation so that surfaces are aligned, flush, and level with gaps between units consistent in width and straight.
      9. CLEANING
      10. Clean surfaces of ceiling planks per manufacturer’s instructions.
      11. Remove and replace damaged or discolored material and material that cannot be properly cleaned.
      12. PROTECTION
      13. Protect installed work from damage due to subsequent construction activity, including temperature and humidity limitations and dust control, so that the work will be without damage and deterioration at the time of acceptance by the owner.

      END OF SECTION

    • QUALITY ASSURANCE
      1. Qualifications:
        1. Manufacturers: Provide ceiling planks with reveal from a single manufacturer.
        2. Installers: Utilize an installer having demonstrated experience on projects of comparable size and complexity.
    • DELIVERY, STORAGE, AND HANDLING
      1. Storage and Handling Requirements:
        1. Handle products carefully to avoid damage or chipping edges.
        2. Store products in a clean, cool, dry place, and out of direct sunlight.
        3. Store products in a space where the ambient temperature and humidity conditions are being maintained at the levels indicated for the project when occupied for its intended use.
    • SITE CONDITIONS
      1. Ambient Conditions:
        1. Permit planks to reach room temperature, 50 to 86 degrees Fahrenheit. Stabilize moisture content, 25 to 55 percent RH, for at least 72 hours before installation per AWI standards.
        2. Maintain ambient temperature and humidity conditions at levels indicated for the project when occupied for its intended use.
        3. Do not install products under environmental conditions outside manufacturer’s recommended limits.
      2. Existing Conditions: Do not install wood veneer ceiling planks until space is enclosed and weather proofed, wet work is completely dry, and work above ceilings is complete.
    • WARRANTY
      1. Provide manufacturer’s written product warranty per Section 01 77 00 – Closeout Procedures.

    Technical specification
    • Unique ref.nst14689-01
    • Product familyDecorative Wood Walls and Ceilings
    • Product groupDecorative Wood Walls and Ceilings
    • TypeObject (single object)
    • Date of publishing2013-08-07
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 54 33
    • CSI MasterFormat 2014 TitleDecorative Panel Ceilings
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States