Publish your products
Acrylicon Flake System - Resin Flooring
Acrylicon Flake System - Resin Flooring
Acrylicon Flake System - Resin Flooring
    AcryliCon
    Archived

    Acrylicon Flake System - Resin Flooring

    The Acrylicon Resin Flooring Flake System is 2-3mm thick and encapsulates decorative flakes within its chemically bonded monolithic structure. 

    The resin flooring system is designed for heavy traffic and moderate industrial use, combining unparalleled longevity with great aesthetics and is available in a multitude of colours. By using our unique blend of colour flakes, we are able to provide granite or marble style floors in a fraction of the time normally associated with the traditional systems.

    Designed for heavy foot traffic and medium industry, for example supermarkets, shopping centres, retail, hospitals, stadiums, schools and other areas where aesthetics. durability and cleanability are paramount.

    The Resin Flooring Flake System is fully cured within 2 hours after installation and may be put into full use by the customer.

    Life expectancy in excess of 20 years, subject to correct installation conditions and substrate preparation.  

    Epoxy Flooring

    Resin Flooring

    Coat

    Coating

    Floor

    Flooring

    Flooring System

    Specification
    • Product: Acrylicon Resin Flooring Flake System - Preparatory work and application in accordance with suppliers instructions.

      Finish: Satin

      Thickness: 2-3mm

      Slip Resistance: For added slip resistance our resin flooring Flake Plus option is available in different grades.

      Colour: A wide range of options are available, consult the AcryliCon colour chart for details.

      Supplier: AcryliCon Polymers GmbH (Germany)

      Compressive Strength EN196-1 (DIN1164), ASTM C349 84 N/mm2 / 12,183 psi

      Flexural Strength EN 196-1 (DIN1164) / ASTM C348 30 N/mm2 / 4,350 psi

      Water Permeability DIN / EN 1062-3:2008 <0.001 kg/(m2.h0.5)

    Technical specification
    • Unique ref.acrylicon-flake-system
    • Product familyFloor system
    • Product groupConstruction / Building materials
    • TypeObject (single object)
    • Date of publishing2017-04-20
    • Edition number1
    • Height (mm)3
    Related
    • Material mainAcrylate
    • Material secondaryAggregated natural stone
    • Designed inNorway
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • CSI MasterFormat 2014 Code07 19 13
    • CSI MasterFormat 2014 TitleAcrylic Water Repellents
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit