ACF-2064 Specialty Doors, Steel Flush Acoustical Access Door
Acudor

ACF-2064 Specialty Doors, Steel Flush Acoustical Access Door

Application

This flush access door is ideal for use on Acoustical walls where maintaining STC Rating (Sound Transmission Class) and OITC Rating (Outdoor-Indoor Transmission Class) is required

Product Features

  • Zinc coated steel provides superior corrosion resistance
  • Type 304 Stainless steel with #4 satin polish also available
  • Tested and evaluated to ASTM: E90(09), ASTM: E413(16), ASTM: E1332(16) and certified to STC Rating 64 and OITC Rating 54
Specification
  • ACF-2064 Access Door Specifications:

    Material:18 Gauge Satin Coat Steel

    Door:  18 Gauge, encapsulated design with 2” thick acoustical mineral liner and 0.11” thick mineral filled vinyl barrier

    Frame:  18 Gauge, press bent for strength and rigidity, with 1” wide trim flanges and 1” thick acoustical mineral liner

    Gasket:  Silicone perimeter seal gasket

    Hinge:  Continuous exposed stainless steel piano hinge

    Standard Lock: Screw driver operated Compression Latch

    Acoustic Rating: This door has been tested and evaluated to ASTM: E90(09), ASTM: E413(16), ASTM: E1332(16) and certified to STC Rating 64 and OITC Rating 54 .

    Finish:  5 stage iron phosphate preparation with prime coat of white baked-on enamel

Technical specification
  • Unique ref.acf-2064-acoustical-access-door
  • Collection setAccess Doors
  • CollectionSpecialty
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 1.4 CodeL412
  • Uniclass 1.4 DescriptionHatches, access doors, trap doors
  • Uniclass 2.0 CodePR-45-02-02
  • Uniclass 2.0 DescriptionAccess Panels
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • NBS Reference Code45-02-02
  • NBS Reference DescriptionAccess Panels
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States