Publish your products
ASVB Valve Boxes, Surface Mount
Acudor

ASVB Valve Boxes, Surface Mount

Application

  • Provides easy access to valves and controls that extend outside of the finished wall, needing protection by an enclosed box.

Product Features

  • The depth of the valve box can be modified to meet all the valve and control requirements.
  • When required, vision panels, louvers, engraved plates can be supplied, along with special holes for pipes or conduits.
Specification
  • ASVB Valve Box Specifications:

    Material: Stainless Steel or Steel: door & box

    Door:  16 gauge, overlaps box, providing for a tight secure fit

    Box:  16 gauge, fully enclosed, completely attached to frame. When required box can be made with open back.

    Hinge:  Continuous, exposed piano hinge

    Standard Latch: Cylinder lock & key. Also available: screwdriver operated cam latch, allen head cam latch, spanner head cam latch, flush paddle handle, thumb turn latch

    Finish:  Stainless Steel: #4 satin polish. Steel: 5 stage iron phosphate preparation with prime coat of White alkyd baking enamel

Technical specification
  • Unique ref.asvb-valve-boxes
  • Product familyAccess Doors
  • Product groupValve Boxes
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit