ARVB Valve Boxes, Recessed
Acudor

ARVB Valve Boxes, Recessed

Application

  • Provides easy access to all types of valves and controls that need to be concealed in the wall, but protected by a fully enclosed box

Product Features

  • The depth of the valve box can be modified to meet all the valve and control requirements
  • When required, vision panels, louvers, engraved plates can be supplied, along with special holes for pipes or conduits
Specification
  • ARVB Valve Box Specifications:

    Material: Stainless Steel or Steel: 16 gauge door, frame, box

    Door:  16 gauge, flush to frame — rounded safety corners

    Frame: 16 gauge, one piece outer flange welded to box

    Box: 16 gauge, fully enclosed, completely attached to frame. When required box can be made with open back.

    Hinge: Continuous, concealed

    Latch: Cylinder lock & key, Also available: screwdriver operated cam latch, spanner head cam latch, flush paddle handle, thumb turn latch.

    Finish:  Stainless Steel: Type 304 - #4 satin polish. Steel: 5 stage iron phosphate preparation with prime coat of White alkyd baked enamel

Technical specification
  • Unique ref.arvb-valve-boxes
  • Collection setAccess Doors
  • CollectionValve Boxes
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 1.4 CodeL412
  • Uniclass 1.4 DescriptionHatches, access doors, trap doors
  • Uniclass 2.0 CodePR-45-02-02
  • Uniclass 2.0 DescriptionAccess Panels
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • NBS Reference Code45-02-02
  • NBS Reference DescriptionAccess Panels
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States