Selecting the location and language will prioritise localised information. Continue
DW-5015 Recessed Access Door
Acudor

DW-5015 Recessed Access Door

Application

•  For installation in drywall surfaces when it is required to conceal the door panel

Product Features

•  Recessed 5/8" to receive drywall

•  Door flange is a textured galvanized steel taping bead with pre-punched holes

Specification
  • DW-5015 Access Door Specifications:

    Material: Steel Door 22 gauge, Mounting Frame: 22 gaugeDoor:  Recessed 5/8" 

    Door Frame: Galvanized steel drywall taping bead on all sides 

    Hinge: Concealed. 

    Standard Latch:  Slot Screwdriver operated cam latch 

    Optional Latches/Locks: Cylinder lock and key, allen head cam latch, spanner head cam latch 

    Finish:  Satin coat steel

Technical specification
  • Unique ref.dw-5015-recessed-access-door
  • Collection setAccess Doors
  • CollectionRecessed
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass TitleAccess Doors
  • OmniClass Number23-17 11 27 13

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands