Publish your products
TD-5025 Specialty Access Door, Recessed Access Door for Tile and Marble
Acudor

TD-5025 Specialty Access Door, Recessed Access Door for Tile and Marble

Application

  • For flush installation in walls or ceilings when it is required to conceal the door panel

Product Features

  • Door is recessed 1"
Specification
  • AT-5020 Access Door Specifications:

    Material: SteelDoor: 16 gauge, Recessed 1"

    Mounting Frame: 14 gauge 

    Hinge: Concealed, pivoting rod type, for wall applications over 24”x24” we supply a concealed pin hinge 

    Standard Latch: Flush to surface, screwdriver operated cam latch 

    Optional Latches/Locks: Cylinder lock and key, allen head cam latch, spanner head cam latch 

    Finish:  Steel: 5-stage iron phosphate preparation with prime coat of White alkyd baked-on enamel

Technical specification
  • Unique ref.td-5025-recessed-access-door
  • Product familyAccess Doors
  • Product groupSpecialty
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit