Publish your products
GreenGirt XO™ structural thermal framing for windows and openings
GreenGirt XO™ structural thermal framing for windows and openings
GreenGirt XO™ structural thermal framing for windows and openings
GreenGirt XO™ structural thermal framing for windows and openings
GreenGirt XO™ structural thermal framing for windows and openings
GreenGirt XO™ structural thermal framing for windows and openings
GreenGirt XO™ structural thermal framing for windows and openings

    GreenGirt XO™ structural thermal framing for windows and openings

    GreenGirt XO™ is a structural thermal framing system for windows and openings. Proudly made in the USA by Advanced Architectural Products, GreenGirt XO effectively tackles the critical challenge of thermal loss at building openings by eliminating through-wall metal, through-insulation fasteners, conductive metal angles, and inefficient wood-blocking. By aligning the thermal plane of the window with the thermal plane of the insulation, the overall efficiency of the building envelope is enhanced by the GreenGirt XO system, achieving up to 97% thermal efficiency and more than doubling the effective R-value when compared to legacy systems. Supported by expert engineering, this system seamlessly integrates into the building’s façade, providing a sophisticated and efficient solution to optimize window and opening performance. Engineered with true flexibility in mind, GreenGirt XO accommodates a wide range of window types and sizes. Its modular design allows customization to project-specific requirements. The system includes composite fiberglass headers, sills (with or without integrated rails), and jambs; aluminum and galvanized dead load clips; header angles; header, jamb, and sill aluminum flange inserts (available in standard and spacer variants); and self-sealing anchor plates, all customized to your project in collaboration with the A2P engineering team.

    Specification
    • GreenGirt XO™ Configuration Options

      Compatible InsulationMineral wool, spray foam, rigid insulation
      System ComponentsGreenGirt XO structural support, integrated aluminum flanges
      Compatible SubstratesCMU, Masonry, metal studs, wood studs
      GreenGirt XO Length96"
      GreenGirt XO Depths2", 3", 4", 5", 6"
      Compatible Insulation Thickness2", 3", 4", 5", 6"
      GreenGirt CMH XO OrientationHorizontal, vertical
      Compatible CladdingAll
      Drainage Plane LocationBehind or in front of GreenGirt CMH XO System

      continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

      structural window framing

      thermal window framing

      window framing

      steel window framing

      Clips Bracket Support

      window buck

    Technical specification
    • Unique ref.greengirt-cmh-xo-system
    • Product familyContinuous Insulation Systems
    • Product groupWindow System
    • TypeBuilding Materials
    • Date of publishing2025-04-14
    • Edition number1
    Related
    • Material mainComposite
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States