Publish your products
Multi Stage (MSL) Series Lift Tables

Multi Stage (MSL) Series Lift Tables

4.0 out of 5 stars4.0(11 reviews)

The MSL Series lifts were designed for the higher travel applications that require shorter platform lengths than would be available with a single scissor lift design. The lighter capacity units are built with solid steel legs for more compact design and greater cost savings, while the higher capacity units are built with structural tubing legs for greater rigidity, lighter weight and optimum cost savings. Inquire about these multi stage scissor lift platforms today.

Specification
  • 1 Year Parts & Labor/10 Year Structural Warranty

    • These units are equipped with the patented “Platform Centering Devices”, which doubles or triples lift life.
    • All of the controllers are Underwriter Laboratory listed assemblies.
    • These multi stage scissor lift tables are fully primed and finished with a baked enamel finish.
    • The cylinders are machine grade with clear plastic return lines.
    • All pressure hoses are double wire braid with JIC fittings.
    • The reservoirs are mild steel.
    • These hydraulic lifting platforms conform to all applicable ANSI codes.

Technical specification
  • Unique ref.MSLSeriesLiftTables
  • Product familyMaterial Handling Equipment
  • Product groupHydraulic Lift Tables, Multi‑Stage Scissor
  • TypeObject (single object)
  • Date of publishing2020-09-20
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Lift systems
  • Uniclass 2015 CodeTE_30_30_60_60
  • Uniclass 2015 DescriptionScissor lifts
  • CSI MasterFormat 2014 Code11 13 00
  • CSI MasterFormat 2014 TitleLoading Dock Equipment
  • OmniClass Number23-23 13 11 19 11
  • OmniClass TitleElevating Platform Lifts
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit