Publish your products
Okapy okienne A-EMM
Archived

Okapy okienne A-EMM

Okap akustyczny z kratką przeciw owadom
Technical specification
  • Unique ref.AD
  • Product familyCanopy and channel for inlet
  • Product groupAD
  • TypeObject (single object)
  • Date of publishing2017-12-19
  • Edition number1
  • Height (mm)35
  • Width (mm)385
  • Depth (mm)47
Related
  • Material mainPVC
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)0.173
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir exhausters
  • UNSPSC code40101502
  • Uniclass 2015 CodePr_70_55_51_52
  • Uniclass 2015 DescriptionTerminal units
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 17
  • OmniClass TitleTerminal Air Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC