Publish your products
Okapy okienne AP
Okapy okienne AP
    Archived

    Okapy okienne AP

    Okap płaski pod roletę
    Technical specification
    • Unique ref.AP
    • Product familyCanopy and channel for inlet
    • Product groupAP
    • TypeObject (single object)
    • Date of publishing2017-12-19
    • Edition number1
    • Height (mm)25
    • Width (mm)400
    • Depth (mm)10
    Related
    • Material mainPVC
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.03
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameAir exhausters
    • UNSPSC code40101502
    • Uniclass 2015 CodePr_70_55_51_52
    • Uniclass 2015 DescriptionTerminal units
    • CSI MasterFormat 2014 Code23 36 00
    • CSI MasterFormat 2014 TitleAir Terminal Units
    • OmniClass Number23-33 41 17
    • OmniClass TitleTerminal Air Units
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC