Publish your products
Heat recovery ventilation DX System - DXR Unit

Heat recovery ventilation DX System - DXR Unit

Flat heat recovery with demand control for ceiling installation Top efficient heat recovery unit with a top model size Designed for ceiling installation within the heated space, the DXR provides a truly elegant solution for multi-apartments buildings, where available space for systems is often limited, particularly in renovation projects. Its very low thickness (26 cm) and its reduced width (65 cm) allow easy installation in ceiling spaces (for example in a corridor false ceiling). The DXR unit is compatible with two demand control strategies used in the DX system « Premium » and « Excellence ».
Technical specification
  • Unique ref.DXR
  • Product familyHeat recovery ventilation
  • Product groupDXR
  • TypeObject (single object)
  • Date of publishing2017-06-21
  • Edition number1
  • Height (mm)260
  • Width (mm)650
  • Depth (mm)1160
Related
  • Material mainGalvanized steel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • IFC classificationFan
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code23 82 23
  • CSI MasterFormat 2014 TitleUnit Ventilators
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Gibraltar
Iran
El Salvador
Eritrea
Papua New Guinea
Greece
Iraq
Greenland
Eswatini
Pitcairn Islands
Guernsey
Israel
Grenada
Ethiopia
Samoa
Iceland
Japan
Guadeloupe
Gabon
Solomon Islands
Isle of Man
Jordan
Guatemala
Ghana
Timor-Leste
Italy
Kazakhstan
Haiti
Guinea
Tokelau
Jersey
Kuwait
Honduras
Guinea-Bissau
Tonga
Latvia
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Liechtenstein
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Lithuania
Lebanon
Mexico
Liberia
Vanuatu
Luxembourg
Macau
Montserrat
Libya
Wallis and Futuna
Malta
Malaysia
Nicaragua
Madagascar
Moldova
Maldives
Panama
Malawi
Monaco
Mongolia
Puerto Rico
Mali
Montenegro
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Netherlands
Nepal
Saint Lucia
Mauritius
North Macedonia
North Korea
Saint Pierre and Miquelon
Mayotte
Norway
Oman
Saint Vincent and the Grenadines
Morocco
Portugal
Pakistan
Saint-Barthélemy
Mozambique
Romania
Palestine
Sint Maarten
Namibia
San Marino
Philippines
The Bahamas
Niger
Serbia
Qatar
Trinidad and Tobago
Nigeria
Slovakia
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Slovenia
Singapore
U.S. Virgin Islands
Reunion
Spain
South Korea
United States
Rwanda
Svalbard and Jan Mayen
Sri Lanka
Saint Helena
Sweden
Syria
São Tomé and Príncipe
Switzerland
Taiwan
Senegal
Ukraine
Tajikistan
Seychelles
Vatican City
Thailand
Sierra Leone
Türkiye
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit