We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Manifold MQ Station

Unique ref.: MQ-station
Brand: AGA gas AB Linde healthcare
Product family: Manifold
Product group: MQ Station
Date of publishing: 2012-07-17
Edition number: 2
Type: Object (single object)
Download (1)
MQ Station is a gascentral which ensures that the supply of medical gases takes place without interruption. In the event of failure or that a gas well is empty, MQ Station will automatically switch to a working / full gas well.


Material main: Steel
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Plumbing - Plumbing
IFC classification: Furniture
UNSPSC name: Gas regulators
UNSPSC code: 40142201
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved