Solenoid 30-36 Mm - Solenoids
Aignep Spa

Solenoid 30-36 Mm - Solenoids

INFINITY® is designed and manufactured entirely by Aignep. The serie was born in the 2000s in order to match the growing needs of the market oriented to the innovation of modern air pipelines as alternative solution to traditional iron pipes or plastic tubes to glue. The choice passes through the unique technology of push-in fittings implemented for all diameters. This is limiting the use of heavy and expensive tools, reducing fatigue of installers. Tubes and fittings in metal guarantee the robustness and performance. MADE IN ITALY. Main advantages: Energy saving and Eco-Friendly solution; High air flow with low pressure drop; Patented condensing trap system; from ⌀ 20 up to ⌀ 168mm, full metal solution with automatic push-in fittings; Easy, quick and safe installation; wide range of Fittings, Accessories & Filters tubes: the tubes are supplied in powder-coated aluminum, already calibrated and burred Components: Body and Nut from ⌀ 20 to 40 are in nickel-plated brass, from ⌀ 50 to 168 are in powder-coated aluminum. Clamping washer made in INOX aisi 304 Seal made in NBR Pressures from -0.99 bar to 16 bar Temperatures from -20°C to +80°C All the INFINITY line products are: ISO Certified; Compliant to 2014/68/UE, REACH, ROHS, QUALICOAT, SILICON FREE, ISO 8573-1; FIRE RESISTENT; with a 10 years warranty.
Technical specification
  • Unique ref.Solenoid-30-36-Mm-Solenoids
  • Collection setINFINITY
  • CollectionValves
  • TypeObject (single object)
  • Date of publishing2022-02-04
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • OmniClass Number23-27 43 00

Region availability

Europe North America Africa Oceania Asia South America
Albania
United States
Algeria
Solomon Islands
Sri Lanka
Suriname
Norway
Canada
Mauritania
Tonga
Syria
Paraguay
Sweden
Trinidad and Tobago
Morocco
Tuvalu
Singapore
Peru
Finland
Nicaragua
Somalia
Palau
Taiwan
Uruguay
Macedonia (FYROM)
Panama
South Africa
Papua New Guinea
Thailand
Venezuela
United Kingdom
Saint Kitts and Nevis
South Sudan
Samoa
Turkey
Falkland Islands (Islas Malvinas)
France
Saint Lucia
Sudan
Vanuatu
Turkmenistan
French Guiana
Germany
Saint Vincent and the Grenadines
Swaziland
New Caledonia
Tajikistan
Chile
Spain
Martinique
Tanzania
Norfolk Island
Nepal
Colombia
Portugal
Cayman Islands
Togo
Niue
Oman
Ecuador
Slovakia
Collectivity of Saint Martin
Tunisia
French Polynesia
Pakistan
Bolivia
Slovenia
Montserrat
Uganda
Pitcairn Islands
Philippines
Brazil
Ukraine
Saint Pierre and Miquelon
Sierra Leone
Tokelau
Qatar
Argentina
Serbia
Puerto Rico
Seychelles
United States Minor Outlying Islands
Saudi Arabia
Guyana
Netherlands
Sint Maarten
Niger
Wallis and Futuna
Uzbekistan
Romania
Turks and Caicos Islands
Nigeria
Northern Mariana Islands
Myanmar (Burma)
Russia
British Virgin Islands
Rwanda
Nauru
Macau
San Marino
U.S. Virgin Islands
São Tomé and Príncipe
American Samoa
Palestine
Vatican City
Anguilla
Senegal
Cook Islands
British Indian Ocean Territory
Jersey
Aruba
Reunion
Guam
Hong Kong
Svalbard and Jan Mayen
Saint-Barthélemy
Saint Helena
Timor-Leste
Vietnam
Åland Islands
Bermuda
Zambia
Australia
Yemen
Faroe Islands
Caribbean Netherlands
Zimbabwe
New Zealand
Cocos (Keeling) Islands
Guernsey
Curaçao
Western Sahara
Marshall Islands
Christmas Island
Gibraltar
Greenland
Namibia
Federated States of Micronesia
Brunei
Isle of Man
Guadeloupe
Mozambique
Kiribati
Cambodia
Montenegro
Costa Rica
Botswana
Fiji
China
Bulgaria
Cuba
Burkina Faso
United Arab Emirates
Croatia
Dominica
Burundi
Japan
Cyprus
Dominican Republic
Cameroon
Afghanistan
Czech Republic
Antigua and Barbuda
Cape Verde
Armenia
Bosnia and Herzegovina
The Bahamas
Central African Republic
Azerbaijan
Switzerland
Barbados
Chad
Bahrain
Italy
Belize
Comoros
Bangladesh
Liechtenstein
El Salvador
Republic of the Congo
Bhutan
Denmark
Mexico
Democratic Republic of the Congo
North Korea
Andorra
Grenada
Djibouti
South Korea
Austria
Guatemala
Egypt
Kuwait
Belarus
Haiti
Benin
Kyrgyzstan
Belgium
Honduras
Angola
Laos
Latvia
Jamaica
Mayotte
Lebanon
Lithuania
Eritrea
Malaysia
Luxembourg
Lesotho
Maldives
Malta
Liberia
Mongolia
Moldova
Libya
Jordan
Monaco
Madagascar
Georgia
Estonia
Malawi
India
Greece
Mali
Indonesia
Hungary
Mauritius
Iran
Iceland
Equatorial Guinea
Iraq
Ireland
Kenya
Israel
Poland
Ethiopia
Kazakhstan
Gabon
The Gambia
Ghana
Guinea
Guinea-Bissau
Côte d'Ivoire