Set your location and language to prioritise localised information. Continue
Alarm light

Alarm light

Alarm light RGB LED with the following configuration: - 5 colors (Red, Amber, Green, Blue, White). - The type of fixed or intermittent light can be selected in each color. - Selectable buzzer colors action. - Transparent white lens and color emitted by the RGB LEDs.
Specification
  • Electrical features: Working voltage: 12 VA / DC - 24 VA / DC. 110/130 VAC - 220/240 VAC. From 50 mA to 180 mA (It depends on the model). Buzzer sound level: 85 db to 300mm.
Technical specification
  • Unique ref.alarmlight
  • Product familyMedical pipeline system
  • Product groupAlarm system
  • TypeObject (single object)
  • Date of publishing2018-11-19
  • Edition number1
  • Height (mm)121
  • Width (mm)56
  • Depth (mm)56
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationDistribution Flow Element
  • UNSPSC nameGas regulators
  • UNSPSC code40142201
  • Uniclass 2015 CodeCo_55_20_50
  • Uniclass 2015 DescriptionGas distribution complexes
  • OmniClass Number23-25 33 00
  • OmniClass TitleMedical Gas Products
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Region availability

Europe
Spain