Publish your products
G1026 - Exercise Apparatus, Weight Training, Multi-Station
SEPS2BIM

G1026 - Exercise Apparatus, Weight Training, Multi-Station

4.7 out of 5 stars4.7(12 reviews)
Multi-station weight training apparatus for physical development and rehabilitation. Unit features a variety of benches, pull bars, supports and seats grouped around a central frame containing one or more weight stacks. Each station is designed to exercise specific muscle groups. A person can perform an extensive weight training routine by moving around the apparatus from station to station. More than one person can use the apparatus simultaneously by training at different stations. The number and types of exercises available depend on the specific model of equipment chosen. Greater system weight capacities for high level athletic competition training are available on some models. The room ceiling may have to be raised to accommodate this equipment. The database specifications refer to a higher end system with a large number of training stations and a standard weight set.
Technical specification
  • Unique ref.G1026
  • Product familyExercise Apparatus
  • Product groupWeight Training
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)4880
  • Depth (mm)4270
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit