Gas outlet designed according to the German standard allows quick connections without any risk of interchanging the medical gases.
Specification
- Intuitive use
--- Optimum adaptability with 3 types of mounting
--- Equipped with a parking position for instant connection
- Quick and easy maintenance
--- No need to shut off the gas thanks to the non-return valve
--- Marked device, guaranteeing traceability
- Optimum safety
--- Geometric and dimensional foolproofi ng of the connector according to gas
--- Internal safety ring to code the connector according to the gas
Specifi cations
- Available gases O2, Air, N2O, Vacuum
- Operating pressure Gas: 5 bar ± 0.5 bar, Vacuum: – 0,7 bar ± 0,2 bar
- Mounting types Trunking, fl ush (depth in the wall: approx 62mm), surface
- Plastic adaptor 13 mm (for fl ush mounting only)
- Max. flow rate 200 L/min for all gases and 60 L/min for vacuum
- Weight Trunking: 400 g, fl ush: 640 g, surface: 730 g
- Materials Pushbutton: plastic, Securing parts: stainless and metal, Valve body : nickel- and chrome- plated metal, Connector body: metal.
- Regulatory compliance Class IIa medical device with CE 0044 marking, distributed by Air Liquide Medical Systems S.A. Read the user manual carefully. ISO 9170-1 and DIN 13260-2 standards.
- Life time 15 years