Set your location and language to prioritise localised information. Continue
Ecogaz

Ecogaz

The ECOGAZ Medical Gas module has been specially designed for the implementation of the following medical gases: Oxygen (O2) - Nitrous oxide (N2O) - Breathing air - Nitrogen (N2) - Carbon dioxide (CO2) . It is mainly intended for the continuous supply of the primary network of hospitals and clinics. The addition of electric heaters allows the implementation of nitrous oxide (N2O) and carbon dioxide (CO2). This product is intended and approved for the continuous supply of the primary network of hospitals and clinics.
Specification
  • The module ECOGAZ Medical gases allows: - to connect bottles at the head of the pipeline, - to depressurize at 15 bar a gas stored at high pressure (200 bar and 15 ° C) in bottle or frame, - to connect 1 or 2 bottles or frames without the use of extension manifolds.
Technical specification
  • Unique ref.ecogaz
  • Product familyMedical pipeline system
  • Product groupHigh Pressure Gas Station
  • TypeObject (single object)
  • Date of publishing2018-11-19
  • Edition number1
  • Height (mm)200
  • Width (mm)530
  • Depth (mm)140
Related
  • Material mainSteel
  • Material secondaryCopper
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationDistribution Flow Element
  • UNSPSC nameGas regulators
  • UNSPSC code40142201
  • Uniclass 2015 CodeCo_55_20_50
  • Uniclass 2015 DescriptionGas distribution complexes
  • OmniClass Number23-25 33 00
  • OmniClass TitleMedical Gas Products
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Region availability

Europe
Spain