Set your location and language to prioritise localised information. Continue
Gasifier

Gasifier

The gasifier is designed to evaporate cryogenic liquids. For this purpose, the liquid is passed through it, where the large contact surface of this device takes advantage of the exchange of heat with the environment, generating the passage from the liquid to the gas phase, in this way the cryogenic fluid can already be used.
Specification
  • - Use: Cryogenic Fluids - T: -196ºC - P: 3 - 18 bar - Q: 70 - 280 Nm3/h
Technical specification
  • Unique ref.gasifier
  • Product familyMedical pipeline system
  • Product groupVessel
  • TypeObject (single object)
  • Date of publishing2018-11-19
  • Edition number1
  • Height (mm)3070
  • Width (mm)510
  • Depth (mm)2000
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationDistribution Flow Element
  • UNSPSC nameGas regulators
  • UNSPSC code40142201
  • Uniclass 2015 CodeCo_55_20_50
  • Uniclass 2015 DescriptionGas distribution complexes
  • OmniClass Number23-25 33 00
  • OmniClass TitleMedical Gas Products
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Region availability

Europe
Spain