The Vigi alarm system provides security for the network from the high pressure gas station to the wall outlet.
Vigi monitors the whole network and indicates any error via audible, luminous, and visual signals. Vigi provides global monitoring, for the safety of all.
Specification
- Performance
--- Displays pressure values for each channel
--- Quick and easy configuration via remote control or VIGI Access software
--- Connection to Building Management
--- System via MODBUS link.
--- Customised display
--- Medical design
- High level of safety
--- Normal operation indicated by a green LED
--- Default situation indicated by:
• A red LED
• An audible alarm
• An explicit message on the LCD screen
--- Test button to check LED, LCD and sound alarm
- Versatility
--- Simultaneous monitoring of 3, 5 or 7 channels
--- ‘Mirror’ unit repeating the information from the main unit; configurable in centralizer mode
--- ‘Remote’ unit reporting visual and audible alarms
--- Use of analogue or digital sensors
- Safety within the network
--- Simultaneous monitoring of 3, 5 or 7 channels
--- Multiple alarms: LCD, LED and Buzzer
--- Building Management System communication with the MODBUS link
--- Modularity with the choice of sensors, inhibition time, and customised sensors
Specifications
- Number of channels 3, 5 or 7
- Input type Analogue (4-20 mA) or digital (normally closed dry contacts)
- Electrical power supply Single-phase 115 VAC / 230 VAC (±10%). Electrical class: class 1
- Weight Main: 1.7 kg - Remote: 0.44 kg
- Materials ABS plastic housing with anti-UV treatment
- Dimensions Main box: 165 mm (H) x 210 mm (L) x 60 mm (D)
- Wall mounting Main box 4 holes Ø 8 mm, spacing 190 x 125 mm,
- Remote panel on flush-mounted box (185 x 70 x 40 mm, Legrand ref. 080103) or surface-mounted box (208 x 80 x 42 mm, Legrand ref. 080286)
- Mass of magnetic materials Main: < 50 g Remote: 145 g
- Regulatory compliance Class lla medical device with CE 0459 marking, manufactured by Air Liquide Medical Systems S.A. Read the user manual carefully. ISO 7396-1 / ISO 60601-1 / ISO 60601- 1-2 standards
- Life time 10 years