The line valve assembly VSP secures the high pressure medical gas network.
This all-in-one device isolates the high pressure gas station from the main network, evacuates excess pressure, and supplies the network continuously during maintenance.
Combined with the pressure sensors, the VSP is used to monitor the network.
Specification
- Performance
--- Sealing provided by the ball valve
--- Increased precision of valve calibration
--- Direct display on a large pressure gauge
--- Minimal pressure loss thanks to its double helical groove gasket
- User-friendly
--- A single action to shut off the network
--- Direct supply to the network with its built-in connector
- Compact
--- No wall mounting required
--- Guaranteed safety
--- Non-return valve on safety valve
--- Network monitoring via pressure sensors
- Optimum network safety
--- Single action to shut off the network and simplifi ed supply
--- Network monitoring via pressure sensors
--- All-in-one, coherent, high performance assembly
Specifications
- Available gases O2, Air, N2O, CO2, N2
- Passage diameter 10 mm
- Pressure gauge class 1.6
- Gas inlet standard SSN: NIST / DSN: NF
- Max. fl ow at fi tting NIST: 60 m3/h / NF: 80 m3/h
- Valve calibration SSN: Fully open at 10 bar / Closing above 7 bar / DSN: Fully open at 12 bar / Closing above 9.5 bar
- Inlet / Outlet 1-ring fi tting for copper tube ø 14 mm
- Sensor connection M10 x 100
- Non-return valve On the safety valve
- Dimensions 260 mm (H) x 260 mm (L) x 80 mm (l)
- Weight 1,7 kg
- Materials Nickel-plated brass and brass
- Regulatory compliance Class IIa medical device with CE 0459 marking, manufactured by Air Liquide Medical Systems S.A. ISO 7396-1 standard. Read the user manual carefully.
- Life time 15 years