Publish your products
Bristol
Bristol
Bristol

    Bristol

    4.3 out of 5 stars4.3(7 reviews)
    Ergonomic balance chair with an air-filled seat reminiscent of a Pilates ball. The seat forces the body to focus on sitting correctly and improves posture by activating and strengthening the core muscles while sitting.
    Specification
    • Seat height:520-710 mm

      Colour: Red, Black, Grey, Orange, Green

      Material: Fabric

      Load capacity: 110 kg

      Star base: Chromed metal

    Technical specification
    • Unique ref.Bristol-balance-office-stool
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)600
    Related
    • Material mainChrome
    • Material secondaryFabric
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City