CambridgeCambridgeCambridge
View previous images
View next images

Cambridge

Office chair with a wide range of adjustment options. You can lock the seat in six positions and the backrest in five or leave them to move freely. The chair has adjustable armrests and headrest to ensure that you are as comfortable as possible. It is the perfect chair if you have to spend long periods sitting at your desk.
Specification
  • Seat height:465-605 mm

    Seat depth:485 mm

    Seat width:485 mm

    Backrest height:630 mm

    Approvals:EN 1335-1, EN 1335-2, EN 1335-3

    Colour:Black

    Material:Fabric

    Composition:100% Polyester

    Durability:100000 Md

    Mechanism:Synchronous

    Recommended seat time:8 h

    Armrests:Yes

    Load capacity:110 kg

    Wheel type:Stiff-roll castors

    Star base:Black plastic

    Weight:24 kg


Technical specification
  • Unique ref.Cambridge-office-chair
  • Collection setOffice Chairs
  • CollectionVarious
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)1100
  • Width (mm)485
  • Depth (mm)485
Related
  • Material mainPolyester
  • Weight Net (Kg)24
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands