Lancaster High BackLancaster High BackLancaster High Back
View previous images
View next images

Lancaster High Back

  • Slim, Scandinavian design
  • 100% recycled fabric
  • Ergonomic synchro mechanism

Smart, eco-friendly office chair upholstered in stylish fabric made of 100% recycled PET bottles. Available in several modern colors. The chair has a high back and features adjustable armrests, headrest, seat depth and back height for best comfort.

Specification
  • Seat height:470-595 mm

    Seat depth:485 mm

    Seat width:450 mm

    Backrest height:665 mm

    Approvals:EN 1335-1, EN 1335-2, EN 1335-3

    Colour:Multiple colors

    Material:Fabric

    Composition:100% Polyester

    Durability:80000 Md

    Mechanism:Synchronous

    Recommended seat time:8 h

    Armrests:Yes

    Backrest:High backrest

    Load capacity:120 kg

    Wheel type:Stiff-roll castors

    Star base:Black plastic

    Weight:21,9 kg


Technical specification
  • Unique ref.Lancaster-High-Back-Office-Chair
  • Collection setOffice Chairs
  • CollectionVarious
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)500
  • Width (mm)450
  • Depth (mm)485
Related
  • Material mainPolyester
  • Material secondaryPlastic
  • Weight Net (Kg)21.9
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands