Motion stool UPMotion stool UPMotion stool UPMotion stool UP
View previous images
View next images

Motion stool UP

  • Trains the body
  • Unique design
  • Height adjustable

Balance stool with a unique design for active sitting during your working day. The motion stool follows your movements and exercises certain parts of the body while sitting. It is height adjustable to suit your height for the most ergonomic sitting position.

Specification
  • Seat height:450-630 mm

    Diameter:330 mm

    Colour:Multiple colors

    Material:Polyamide

    Load capacity:110 kg

    Weight:5 kg

Technical specification
  • Unique ref.Up-motion-stool
  • Collection setOffice Chairs
  • CollectionVarious
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)600
  • Width (mm)330
Related
  • Material mainPolyamide
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands