Set your location and language to prioritise localised information. Continue
Acton

Acton

Balance stool with height-adjustable stand. The balance function of the stool trains your body without you noticing it. Fits just as well at the desk as for the active meeting.

Specification
  • Seat height:610-870 mm

    Diameter:370 mm

    Colour: Grey

    Material: Fabric Composition:100% Polyester

    Stand color: Black

    Weight:8,4 kg

Technical specification
  • Unique ref.acton-balance-office-chair
  • Collection setOffice Chairs
  • CollectionOffice chairs
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)610
  • Width (mm)370
Related
  • Material mainPlastic
  • Material secondaryPolyester
  • Weight Net (Kg)8.4
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City