Set your location and language to prioritise localised information. Continue
Alford

Alford

Exclusive office chair in a classic design with durable wool upholstery and adjustable armrests. The chair meets your expectations for quality and environmental responsibility while giving you a comfortable sitting position.
Specification
  • Seat height:450-580 mm

    Seat depth:470 mm

    Seat width:490 mm

    Backrest height:600 mm

    Approvals:Möbelfakta, EN 1335-2: 2009, EN 1335-3: 2009

    Colour:Black

    Material:Fabric

    Mechanism:Synchronous

    Recommended seat time:12 h

    Load capacity:120 kg

    Wheel type:Easy-roll castors

    Starbase:Black plastic

    Weight:27 kg


Technical specification
  • Unique ref.Alford-Office-chair
  • Collection setOffice Chairs
  • CollectionOffice chairs
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)1100
  • Width (mm)490
  • Depth (mm)470
Related
  • Material mainFabric
  • Weight Net (Kg)27
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City