Set your location and language to prioritise localised information. Continue
Seaton

Seaton

  • Trains your body
  • Adjustable height
  • Automatic locking wheels

Comfortable balance stool with a moving seat. The stool follows the body's movement to encourage a more active sitting position and better ergonomics. The stool is height adjustable and has wheels that lock in place as soon as there is any weight on the seat.

Specification
  • Seat height:600-740 mm

    Seat width:430 mm

    Diameter:500 mm

    Colour:Light grey

    Material:Fabric

    Stand colour:Black

    Wheel type:Castor wheels

    Weight:10,65 kg

Technical specification
  • Unique ref.Seaton-Balance-stool
  • Collection setOffice Chairs
  • CollectionOffice chairs
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)650
  • Width (mm)430
  • Depth (mm)500
Related
  • Material mainFabric
  • Material secondaryPlastic
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City