Set your location and language to prioritise localised information. Continue
Tyra

Tyra

  • Durable upholstery
  • Height adjustable
  • Tiltable seat

Height-adjustable saddle seat with a tiltable body-shaped seat. Upholstered in a durable upholstery with a wear resistance of 100,000 Martindale.

Specification
  • Seat height:440-570 mm

    Seat depth:340 mm

    Seat width:440 mm

    Material:Fabric

    Seat colour:Multiple colours

    Stand colour:Black

    Weight:7,2 kg

Technical specification
  • Unique ref.Tyra-Saddle-chair
  • Collection setOffice Chairs
  • CollectionOffice chairs
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)500
  • Width (mm)440
  • Depth (mm)340
Related
  • Material mainFabric
  • Material secondaryPlastic
  • Weight Net (Kg)7.2
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City