Set your location and language to prioritise localised information. Continue
Wooden screen FREE 1720x983mm with flower box

Wooden screen FREE 1720x983mm with flower box

2.8 out of 5 stars2.8(8 reviews)
  • Supplied with artificial plants
  • Decorates and separates rooms
  • Wheels for extra flexibility

Screen wall with built-in, double-sided plant box, wheels and a modern line pattern at the top.

Specification
  • Height:1720mm

    Width:983mm

    Depth:400mm

    Material:Veneer

    Weight:44.25kg

    Warranty:7 years

Technical specification
  • Unique ref.Wooden-screen-FREE-1720x983mm-with-flower-box
  • Product familyDesk
  • Product groupAcoustics
  • TypeObject (single object)
  • Date of publishing2021-10-08
  • Edition number1
  • Height (mm)1720
  • Width (mm)983
  • Depth (mm)400
Related
  • Material mainBirch
  • Weight Net (Kg)44.25
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture
  • Uniclass 2015 CodeAc_15_55_04
  • Uniclass 2015 DescriptionAcoustics and noise transfer surveying

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City