Publish your products
Electronic box SM_4L4F
Electronic box SM_4L4F
Electronic box SM_4L4F
Electronic box SM_4L4F
Electronic box SM_4L4F
    ALCEA
    Archived

    Electronic box SM_4L4F

    Control and trace accesses: main entrances, office accesses, parking accesses, sensitives areas though a secured and highly performant automation card SA2 and its controller L4F.

    This box can be installed far from the automated card to command accesses among which an elevator for example.  

    The small electronic box is designed to securely hold controller boards or concentrator cards or door's controller cards and their power supplies.

    Specification
    • This controller card can :  

      - Command actions of the door's environment equipment such as badge reader, a pushbutton or/and others.

      - Communicate with the main automated card SA2 to receive and transmit information.  

      Discover more in the technical characteristics

    Technical specification
    • Unique ref.Electronic-box-SM-4L4F
    • Product familyElectronic box
    • Product groupSM-L4F
    • TypeObject (single object)
    • Date of publishing2020-04-22
    • Edition number1
    • Height (mm)270
    • Width (mm)380
    • Depth (mm)160
    Related
    • Material mainMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)5.6
    Classification
    • BIMobject CategoryElectrical - Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit