Publish your products
Sanitario one piece mallorca blanco

Sanitario one piece mallorca blanco

Sanitario una pieza, con consumo de agua de dual (3/6 Litros), permite mejor lavado de la taza eliminado gérmenes, con capacidad de desagüe de 550 gramos. Material porcelana sanitaria, antibacterial y alta resistencia al rayado, fácil de limpiar.
Technical specification
  • Unique ref.135040505
  • Product familyLinea sanitaria
  • Product groupSanitario
  • Date of publishing2020-12-14
  • Edition number1
  • Height (mm)385
  • Width (mm)720
  • Depth (mm)740
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inChina
  • Manufactured inChina

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit