Publish your products
Porcelanato elegant silver brillante 800 x 1600 mm

Porcelanato elegant silver brillante 800 x 1600 mm

Mármol puro de extraordinaria elegancia, diseño para cualquier tipo de estilo y espacio.

Technical specification
  • Unique ref.135046367
  • Product familyCeramic tiles
  • Product groupNatural stone finish
  • TypeObject (single object)
  • Date of publishing2024-02-13
  • Edition number1
  • Width (mm)800
  • Depth (mm)1600
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit