Publish your products
Spanish Red Sanitary Cove Base R70
Spanish Red Sanitary Cove Base R70

    Spanish Red Sanitary Cove Base R70

    The finishes define the quality in the completion of the spaces. We have the most complete portfolio of special stoneware pieces to cover the specific needs of each space: auctions, profiles, corners, right angles, stair steps, etc.
    Technical specification
    • Unique ref.225007768
    • Product familyQuarry special pieces
    • Product groupQuarry sanitary cove base r70
    • TypeObject (single object)
    • Date of publishing2020-10-23
    • Edition number1
    • Height (mm)80
    • Width (mm)230
    • Depth (mm)80
    Related
    • Material mainFireclay
    • Material secondaryOther
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryConstruction Materials - Tile

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit