Publish your products
Esquinero sanitaria externo rojo

Esquinero sanitaria externo rojo

Complementos pensados para lograr un acabado perfecto en obras industriales facilitando la limpieza y minimizando el riesgo sanitario.
Technical specification
  • Unique ref.225009331
  • Product familyQuarry special pieces
  • Product groupQuarry sanitary outside corner RF70
  • TypeObject (single object)
  • Date of publishing2020-10-26
  • Edition number1
  • Height (mm)80
  • Width (mm)80
  • Depth (mm)80
Related
  • Material mainFireclay
  • Material secondaryOther
  • Designed inColombia
  • Manufactured inColombia

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit