Publish your products
Zocalo media caña perlato claro 100 x 10 cm
Zocalo media caña perlato claro 100 x 10 cm

    Zocalo media caña perlato claro 100 x 10 cm

    Nuestros productos de Terrazo, resistenten ante las condiciones de tráfico pesado mas
    exigentes y son suceptibles al pulimento y restauracin en su totalidad a través del uso y
    el tiempo.
    Technical specification
    • Unique ref.225017881
    • Product familyTerrazo
    • Product groupTerrazo cove base
    • TypeObject (single object)
    • Date of publishing2020-10-27
    • Edition number1
    • Height (mm)100
    • Width (mm)1000
    • Depth (mm)100
    Related
    • Material mainCementitious
    • Material secondaryMarble
    • Designed inColombia
    • Manufactured inColombia

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit