Publish your products
Cerámica Emilia beige 30 x 60 cm
Cerámica Emilia beige 30 x 60 cm

    Cerámica Emilia beige 30 x 60 cm

    Cerámica marmolizada inspirada en los múltiples colores del mármol natural, con tecnología RealHD, lo que permite tener todos los atributos de diseño con sus múltiples matices, vetas para paredes en ambientes interiores.
    Technical specification
    • Unique ref.225019837
    • Product familyCeramic tiles
    • Product groupNatural stone finish
    • TypeObject (single object)
    • Date of publishing2020-06-08
    • Edition number1
    • Height (mm)600
    • Width (mm)305
    • Depth (mm)8.4
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit