Publish your products
 Hexagon terrazo ash gray  Side 200 mm
 Hexagon terrazo ash gray  Side 200 mm

    Hexagon terrazo ash gray Side 200 mm

    Our pre-polished Terrazzo tiles are ideal for spaces such as terraces, balconies or outdoor squares. They not only contribute to the design of the space but also provide an ideal support against slipping. They self-manage the dirt typical of these spaces through their indentations, remaining as new over time.
    Technical specification
    • Unique ref.225019912
    • Product familyTerrazo
    • Product groupTerrazo
    • TypeObject (single object)
    • Date of publishing2020-07-14
    • Edition number1
    • Height (mm)400
    • Width (mm)400
    • Depth (mm)28
    Related
    • Material mainCementitious
    • Material secondaryCementitious
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryFlooring - Tiles

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit