Publish your products
Ceramic tile new york pearl 305x450 mm
Ceramic tile new york pearl 305x450 mm

    Ceramic tile new york pearl 305x450 mm

    Technical specification
    • Unique ref.225023251_w
    • Product familyCeramic tiles
    • Product groupconcrete finish
    • TypeObject (single object)
    • Date of publishing2020-06-04
    • Edition number1
    • Height (mm)450
    • Width (mm)305
    • Depth (mm)7.8
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit