Publish your products
cerámica madera nogal gris 15 x 60 cm
cerámica madera nogal gris 15 x 60 cm

    cerámica madera nogal gris 15 x 60 cm

    Cerámica ideal para crear ambientes rústicos. Diseño tipo madera con tecnología RealHD, lo que permite tener todos los atributos de diseño de la madera con sus múltiples matices, vetas y nudos, para pisos en ambientes interiores.
    Technical specification
    • Unique ref.225026251
    • Product familyTerrazo
    • Product groupGran Terrazo
    • TypeObject (single object)
    • Date of publishing2021-04-09
    • Edition number1
    • Height (mm)60
    • Width (mm)150
    • Depth (mm)9
    Related
    • Material mainCementitious
    • Material secondaryCementitious
    • Designed inColombia
    • Manufactured inColombia

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit