Publish your products
Gran terrazo granito rojo 40 x 60 cm

Gran terrazo granito rojo 40 x 60 cm

Un material con altos estándares de diseño y calidad que multiplicará las posibilidades de tu proyecto
Technical specification
  • Unique ref.225026318
  • Product familyTerrazo
  • Product groupGran Terrazo
  • TypeObject (single object)
  • Date of publishing2021-04-09
  • Edition number1
  • Height (mm)600
  • Width (mm)400
  • Depth (mm)45
Related
  • Material mainCementitious
  • Material secondaryCementitious
  • Designed inColombia
  • Manufactured inColombia

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit