Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/2f224f2d-460d-42fc-9aff-bfc95722e0c6
Home
Categories
Flooring
Tiles
cerámica boticcino blanco 61 x 61 cm
Available in United States
alfa para la vida real
Follow
cerámica boticcino blanco 61 x 61 cm
Cerámica ideal para crear ambientes naturales que se logran por su tecnología RealHD. Lo que permite crear espacios amplios con colores claros, para pisos en ambientes interiores.
Download
Technical specification
Technical specification
Unique ref.
225026443
Product family
Ceramic tiles
Product group
Ornamental finish
Type
Object (single object)
Date of publishing
2022-12-28
Edition number
1
Height (mm)
610
Width (mm)
610
Depth (mm)
18.06
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Porcelagres Terracota 7X30cm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
alfa para la vida real
Hexagon terrazo dark gray Side 200 mm
4.6
(
5
)
Download
alfa para la vida real
Cerámica provenzal iris 61 x 61 cm
Download