Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/0b8d6f4e-0c65-4858-ae3f-8ccb595f5608
Home
Categories
Flooring
Tiles
Cerámica lazzari taupe 61 x 61 cm
Available in United States
alfa para la vida real
Follow
Cerámica lazzari taupe 61 x 61 cm
Cerámica tipo cemento ideal para uso en pisos y paredes con tecnología RealHD con caras diferenciadas y tráfico comercial alto.
Download
Technical specification
Technical specification
Unique ref.
225026669
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2022-12-27
Edition number
1
Height (mm)
610
Width (mm)
610
Depth (mm)
18.06
Links
Links
Product url
https://www.alfa.com.co/producto/lazzari/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-ManualCeramica2020.pdf
Product certification
https://www.alfa.com.co/staging/doc/GR-CA-001-Garantia-ceramica.pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Cerámica terra arena 30,5 x 60 cm
Download
alfa para la vida real
Cerámica Toscana gris 30 x 60 cm
Download
alfa para la vida real
Ceramic tile gabro brown 450x450 mm
Download
alfa para la vida real
cerámica boticcino blanco 61 x 61 cm
Download
alfa para la vida real
Porcelanato calacatta gold blanco 60x120 cm
Download